- Cabinet (IP 55) for extreme seismic and mobile conditions (with shock absorbers)
- Tested to MIL-STD-901D
- Doubly protected against corrosion, zinc-plated and powder-coated
- 4 shock absorbers at bottom and 2 shock absorbers at top
- EMC protection 60 dB at 1 GHz, 40 dB at 3 GHz (IEC 61587-3)
- Rear panel horizontally partitioned for fitting of e.g. cable ducting
Product family:
Varistar
Degree of protection:
IP 55 or NEMA 12~
Shielding:
Yes
Type:
Floor-standing cabinet
Load:
400 kg/ 880 lb static
Dynamic Load:
150 kg dynamic
Certification:
MIL 901D
Connect With Us