RatiopacPRO AIR, Case, Unshielded, Rack Mount with Handles

Image for RatiopacPRO AIR, Case, Unshielded, Rack Mount with Handles from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • version with 19" mounting brackets with front handles
  • Unshielded (EMC shielding retrofittable)
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Online download of 3D CAD data
  • The case has 2 x 1/2 U clearances for ventilation beneath and above the board cage
  • Symmetrical design, identical front and rear side

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

  • Rack mount
  • Portable
  • Options:

    19" mounting brackets with handles

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Height U
 
Catalog Number Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
Catalog Number Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
255.5 177.8 448.9 255.5 4 4 84
315.5 177.8 448.9 315.5 4 4 84
375.5 177.8 448.9 375.5 4 4 84
435.5 177.8 448.9 435.5 4 4 84
495.5 177.8 448.9 495.5 4 4 84
255.5 311.15 448.9 255.5 7 7 84
315.5 311.15 448.9 315.5 7 7 84
375.5 311.15 448.9 375.5 7 7 84
435.5 311.15 448.9 435.5 7 7 84
495.5 311.15 448.9 495.5 7 7 84