PropacPRO, Case, Unshielded, Desktop

Image for PropacPRO, Case, Unshielded, Desktop from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Unshielded
  • Prepared for GND/earthing
  • Desk-top case with pre-configured components, in accordance with IEC 60297-3-101; prepared for 19" components such as plug-in units and euroboards
  • Ventilation slots in base plate

    Family:

    PropacPRO

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Options:

    Front Trim

    Disposition:

    Case only

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Catalog Number Qty Depth D mm Height U Width HP For case height [U]
Catalog Number Qty Depth D mm Height U Width HP For case height [U]
1 piece 266.0 2 42 -
1 piece 326.0 2 42 -
1 piece 266.0 2 63 -
1 piece 326.0 2 63 -
1 piece 386.0 2 63 -
1 piece 266.0 3 28 -
1 piece 326.0 3 28 -
1 piece 266.0 3 42 -
1 piece 326.0 3 42 -
1 piece 386.0 3 42 3
1 piece 266.0 3 63 3
1 piece 326.0 3 63 3
1 piece 386.0 3 63 3
1 piece 266.0 3 84 3
1 piece 326.0 3 84 -
1 piece 386.0 3 84 -
1 piece 446.0 3 84 3
1 piece 506.0 3 84 3
1 piece 266.0 4 42 4
1 piece 326.0 4 42 4
1 piece 266.0 4 63 4
1 piece 326.0 4 63 4
1 piece 386.0 4 63 4
1 piece 446.0 4 63 4
1 piece 386.0 4 84 4
1 piece 446.0 4 84 4
1 piece 506.0 4 84 4
1 piece 326.0 6 84 6
1 piece 386.0 6 84 6
1 piece 446.0 6 84 6
1 piece 506.0 6 84 6