PCB busbars

Image for Busbars from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Power distribution to printed circuits and backplanes
  • Interference suppression, increased stiffness
  • Fault elimination

    Note:

    Special designs available on request

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

    Description:

    Busbars

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Length mm
 
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Length L mm Width B (HP)
Catalog Number A mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Length L mm Width B (HP)
213.36 1 piece (SPQ 10) 10 220.3 3
335.28 1 piece (SPQ 10) 10 342.3 3
203.2 1 piece (SPQ 10) 10 210.2 4
325.12 1 piece (SPQ 10) 10 332.1 4
203.2 1 piece (SPQ 10) 10 210.2 5
330.2 1 piece (SPQ 10) 10 337.2 5