Telescopic slide, narrow, for subrack 

Image for Telescopic slide, narrow, for subrack  from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Suitable for 84 HP width subracks (type F, type H, type L)
  • Locks at full extension
  • Hinged
  • Extension length > 100 %
  • Rail width 7.5 mm
  • Maximum clear width of extension/drawer w = 84 HP (435 mm)

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Material Extension length Y Load-carrying capacity P
Catalog Number Length mm Material Extension length Y Load-carrying capacity P
559.0 Steel 559.0 15.0
356.0 Steel 356.0 15.0