Splitting extrusion 6 U for combined mounting

Image for Splitting extrusion 6 U for combined mounting from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
Catalog Number:  64560-010
Back To Product
  • The support member is bolted into the grid holes of the horizontal rails. The support member can also be screwed on.
  • Accessory part no.)which belongs to main products

    Description:

    Splitting extrusion

    Product family:

  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • RatiopacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Combined Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece
Material Diecast zinc
Item 4
Description Splitting extrusion
Description 6 U, die‐cast zinc; splitting extrusion is inserted in the grid holes of the horizontal rail; the splitting extrusion can be bolted

Delivery Comprises:

Item Quantity Description
4 1 Support member 6 U, Zn die‐cast

Accessories

Item
Thmbnail Image Countersunk screw, Torx (M4x14), steel zinc plated, PU 100 pcs 24560-145 Add Item to Project List add item to project list