Central locking (EuropacPro)

Image for Central locking (EuropacPro) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Catalog Number:  24560-167
Back To Product
  • Can be fitted to front and rear horizontal rails
  • The retaining rail provides common locking of PCBs and acts as the identification plate
  • For 84 HP EuropacPRO subracks only

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Qty 1 piece
Description Central locking

Delivery Comprises:

Item Quantity Description
1 1 central rail, AI, anodised, length 426.0 mm
2 1 Label, white
3 1 Transparent cover strip, plastic
4 2 Knurled screw
5 2 Slide nut
6 2 Hexagonal nut M2.5
7 1 Rubber seal

Accessories

Item