Z-rails for connector DIN 41617, 31-pin (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

Image for Z-rails for connector DIN 41617, 31-pin from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • In conjunction with rear ST horizontal rails

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

    A threaded insert is required to secure the Z‐rail on the ­horizontal rail

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Finish
Catalog Number Length mm Qty Finish
304.8 1 piece Anodised
426.72 1 piece Anodised