Trim (EuropacPro)

Image for Trim from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Screwed in with the horizontal rail at front
  • For front optical closure of the subrack above and below when fitted into panels

    Product family:

    EuropacPRO

    Note:

    2 covers and 4 screws are required per subrack

    Type:

    Individual Components

    Individual Component Type:

    Mounting - Brackets and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Length mm
 
Catalog Number Length mm Width mm Qty Description Height U
Catalog Number Length mm Width mm Qty Description Height U
269.2 42.0 1 piece Bracket (mounting angle) 3
482.6 84.0 1 piece Bracket (mounting angle) 3