Tip-Up Protection/Rear Foot with edge protection (CompacPRO)

Image for Tip-up protection/rear foot with edge protection (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    CompacPRO

    Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height U For case height [U] A mm B mm c mm Qty
Catalog Number Height U For case height [U] A mm B mm c mm Qty
3 3 159.1 114.0 100.0 PU 2 pieces
4 4 203.6 159.0 144.5 PU 2 pieces