Rear hood (EuropacPro)

Image for Rear hood for subrack from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary
  • The rear hood is used as a shielded rear boundary. The rear hood requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Example: For a board depth of 160 mm a side panel (with rear hood) of 235 mm (175 mm + 60 mm) is used

    Product family:

    EuropacPRO

    Note:

    Required quantity of screws per rear hood: 3 U subrack 10 screws; 6 U subrack 16 screws

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty Description Height U Width HP
Catalog Number Qty Description Height U Width HP
1 piece Rear hood 3 42
1 piece Rear hood 3 84
1 piece Rear hood 6 63
1 piece Rear hood 6 84