Rear angle, for stainless steel, EMC gasket (EuropacPro)

Image for Rear angle, for stainless steel, EMC gasket (EuropacPro) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • If universal support bracket is used, front mounting is possible
  • For shielding from the rear side.

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height mm Qty Description Height U
Catalog Number Height mm Qty Description Height U
132.6 PU 1 pair Rear angle 3
177.0 PU 1 pair Rear angle 4
265.9 PU 1 pair Rear angle 6
399.3 PU 1 pair Rear angle 9