Perforated strips (RatiopacPro/-air, PropacPro, EuropacPro/-rugged)

Image for Perforated strips (RatiopacPro/-air, PropacPro, EuropacPro/-rugged) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • For centering the shielded plug-in units

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

    Only usable with double‐T threaded insert

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
147.12 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
218.24 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
324.92 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
431.6 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately