Mounting plate in combination without cover plate (RatiopacPro/-air, CompacPro, EuropacPro)

Image for Mounting plate in combination without cover plate from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • For assembly of heavy components
  • Mounting plate, full width: The mounting plate is as wide as the subrack/system case and is fixed to the side panels
  • Mounting plate, partial width: The partial width mounting plate fixed to the side panel by means of an assembly strip

    Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

  • Please order assembly kit for mounting plate separately
  • Other versions on request
  • Fixing strips required for partial width, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width mm
 
Catalog Number Width B (HP) W mm w mm Board length [mm] Material Description Description Qty
Catalog Number Width B (HP) W mm w mm Board length [mm] Material Description Description Qty
28 146.88 137.16 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
28 146.88 137.16 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
28 146.88 137.16 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
42 217.99 208.28 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
63 324.67 314.96 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
84 431.35 421.64 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
28 146.88 137.16 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
42 217.99 208.28 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
63 324.67 314.96 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece