Mounting plate in combination with cover plate (EuropacPro)

Image for Mounting plate in combination with cover plate from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • The mounting plate is as wide as the subrack or the system case and is fixed to the side panels
  • A guide rail can be fitted in first and last slot position
  • Guide rails type 4.4 and "strengthened" cannot be used
  • For installation and fixing of heavy components
  • In addition to the mounting plate also (EMC) cover plates can be fitted to the subrack

    Product family:

    EuropacPRO

    Note:

    Depths 280 mm and 340 mm on request

    Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width mm
 
Catalog Number Board length [mm] W mm w mm Material Description Description Qty
Catalog Number Board length [mm] W mm w mm Material Description Description Qty
160.0 146.88 135.75 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels; width of mounting plate = W  ‐  9.71 mm 1 piece
220.0 146.88 135.75 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece
160.0 217.99 206.87 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels; width of mounting plate = W  ‐  9.71 mm 1 piece
220.0 217.99 206.87 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece
160.0 431.35 318.55 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece
220.0 324.67 318.55 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece
160.0 431.35 420.23 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece
220.0 431.35 420.23 Al, 1.5 mm Mounting plate AI, 1.5 mm; mounting is only possible over the entire width between the side panels;width of mounting plate = W  ‐  9.71 mm 1 piece