Front Panel, bottom-hinged (inpac)

Image for Front Panel, bottom-hinged (Inpac) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    Inpac

    Note:

    Please order hinge for front panel separately

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height U h1 Width mm Qty
Catalog Number Height U h1 Width mm Qty
2 54.5 437.0 1 piece
3 99.0 437.0 1 piece
4 143.5 437.0 1 piece
6 232.3 437.0 1 piece