Horizontal rail, front, type R-LD, "rugged", long lip (EuropacPro)

Image for Horizontal rail, front, type R-LD,
+ / - Hover over image to Zoom
  • For insertion/extraction of CompactPCI or, VME64x boards
  • Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With HP units printed from 28 HP upwards
  • Length 20, 28, 40, 42, 63, 84 HP or 1000 mm

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.68 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
147.32 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
208.28 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
218.44 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
325.12 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
431.8 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
1000.0 1 piece (SPQ 10) 10 Al extrusion Horizontal rail