Horizontal rail, rear, type H-MZ, "heavy", with z-rail (EuropacPro/-rugged)

Image for Horizontal rail, rear, type H-MZ, robust, with z-rail from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • For directly mounting connectors complying with EN 60603 (DIN 41612)
  • < 28 HP not printed
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With Z-rail for high mechanical load (H-WZ)

    Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct mounting of connectors in accordance with EN 60603‐2 (DIN 41612)