Guide rails, one-piece, for 4.4-inch PCBs (EuropacPro)

Image for Guide rails, one-piece, for 4.4-inch PCBs from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Plastic guide rail, red, for 2 mm groove width
  • Assembly
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate
  • Type "4.4" board height" (111.7 mm)
  • Storage temperature: from -40 °C ... 130 °C

    Product family:

    EuropacPRO

    Note:

    Lieferung erfolgt ausschließlich in Lieferlosgrößen

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Groove width mm
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Description
1 piece (SPQ 50) 50 red 160.0 2.0 PBT UL 94 V-0
1 piece (SPQ 50) 50 red 160.0 2.5 PBT UL 94 V-0
1 piece (SPQ 50) 50 red 220.0 2.0 PBT UL 94 V-0
1 piece (SPQ 50) 50 red 220.0 2.5 PBT UL 94 V-0