Mid-piece extrusion for guide rails (EuropacPro)

Image for Guide rails, multi-piece, for plug-in units and frame type plug- from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    EuropacPRO

    Note:

  • Delivery mav be in Standard Pack Quantity (SPQ). Pricing is per individual item.
  • One guide rail consists of 1 pair of head pieces and 1 profile piece
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Material
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Description
95.0 1 piece (SPQ 10) 10 Al extrusion, anodised
95.0 1 piece (SPQ 10) 10 Plastic profile
155.0 1 piece (SPQ 10) 10 Al extrusion, anodised
155.0 1 piece (SPQ 10) 10 Plastic profile
215.0 1 piece (SPQ 10) 10 Al extrusion, anodised
215.0 1 piece (SPQ 10) 10 Plastic profile
1000.0 1 piece (SPQ 10) 10 Al extrusion, anodised
1000.0 1 piece (SPQ 10) 10 Plastic profile