Front/Rear Panel, with hidden fixing (CompacPRO)

Image for Front panel and rear panel with hidden fixing (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

    Product family:

    CompacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty h mm Width b mm B mm Height U Width HP
Catalog Number Qty h mm Width b mm B mm Height U Width HP
1 piece 84.0 226.3 238.7 2 42
1 piece 84.0 439.7 452.1 2 84
1 piece 128.4 155.1 167.5 3 28
1 piece 128.4 226.3 238.7 3 42
1 piece 128.4 333.1 345.4 3 63
1 piece 128.4 439.7 452.1 3 84
1 piece 172.9 226.3 238.7 4 42
1 piece 172.9 333.1 345.4 4 63
1 piece 172.9 439.7 452.1 4 84
1 piece 261.8 333.1 345.4 6 63
1 piece 261.8 439.7 452.1 6 84