Front Panel (CompacPRO)

Image for Front panel and rear panel (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • The front panel is bolted to the front frame of the enclosure

    Product family:

    CompacPRO

    Note:

    Assembly kit to fix one rear and one front panel is included with the case

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty h mm Description Width b mm B mm Height U Width HP
Catalog Number Qty h mm Description Width b mm B mm Height U Width HP
1 piece 84.0 Front panel 226.3 238.7 2 42
1 piece 84.0 Front panel 439.7 452.1 2 84
1 piece 128.4 Front panel 333.1 345.4 3 63
1 piece 172.9 Front panel 333.1 345.4 4 63
1 piece 261.8 Front panel 333.1 345.4 6 63
1 piece 128.4 Front panel 155.1 167.5 3 28
1 piece 128.4 Front panel 226.3 238.7 3 42
1 piece 128.4 Front panel 439.7 452.1 3 84
1 piece 172.9 Front panel 226.3 238.7 4 42
1 piece 172.9 Front panel 439.7 452.1 4 84
1 piece 261.8 Front panel 439.7 452.1 6 84