Filler angle (CompacPRO)

Image for Filler angle (CompacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Cover bracket is recommended in event of expansion with horizontal rails
  • To cover the sides of the rack and to create a continuous front plane with plug-in units and partial front panels

    Product family:

    CompacPRO

    Note:

    Fixing material is supplied with case

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height U Qty
Catalog Number Height U Qty
2 PU 2 pieces
3 PU 2 pieces
4 PU 2 pieces
6 PU 2 pieces