EMC shielding - textile, front panel to side panel (EuropacPro)

Image for EMC shielding - textile, front panel to side panel (recessed ins from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • for vertical EMC shielding between depth-offset shielded front panels and side panel

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height U Height mm Description Description Qty
Catalog Number Height U Height mm Description Description Qty
3 97.5 Textile EMC gasket Item 1: 2 x support profiles, Al extrusion; item 2: 1 x EMC textile gasket; fixing material kit for vertical EMC shielding between depth‐offset shielded front panels and side panel PU 1 kit
4 142.5 Textile EMC gasket Item 1: 2 x support profiles, Al extrusion; item 2: 1 x EMC textile gasket; fixing material kit for vertical EMC shielding between depth‐offset shielded front panels and side panel PU 1 kit
6 232.5 Textile EMC gasket Item 1: 2 x support profiles, Al extrusion; item 2: 1 x EMC textile gasket; fixing material kit for vertical EMC shielding between depth‐offset shielded front panels and side panel PU 1 kit