EMC shielding - stainless steel, front panel to side panel (EuropacPro)

Image for EMC shielding - stainless steel, front panel to side panel (rece from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • For vertical EMC shielding between depth-offset shielded front panels and side panel

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Catalog Number Height U Height mm Description Qty
Catalog Number Height U Height mm Description Qty
3 97.5 Stainless steel EMC gasket PU 1 kit
4 142.5 Stainless steel EMC gasket PU 1 kit
6 232.5 Stainless steel EMC gasket PU 1 kit