Cover Plate for bolting to side panel (EuropacPro)

Image for Cover plate EMC - direct bolt-on fixing on the side panel from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Suitable for use with all horizontal rails
  • Lateral notch for fixings for horizontal rails
  • Mechanical cover and shielding of housed components
  • EMC cover plate for installation of PCBs

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Width HP
 
Catalog Number Depth D mm Application Width HP
Catalog Number Depth D mm Application Width HP
55.0 - 36
175.0 160 36
235.0 160, 220 36
55.0 - 84
175.0 160 84
235.0 160, 220 84