Combined mounting, vertical/horizontal board support (EuropacPRO, RatiopacPRO, PropacPRO, CompacPRO)

Image for Combined mounting, vertical/horizontal board support, EuropacPRO from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Designed to accept euroboards (100 mm high) and double euroboards (233.35 mm high)
  • Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U

    Product family:

  • EuropacPRO
  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • Note:

  • Please order separately: EMC gasketing kit for horizontal rails, perforated strip, central rail
  • The following guide rails cannot be used: type "accessory", type "accessory, strengthened" and type "for 4.4" PCB"
  • Type:

    Individual Components

    Individual Component Type:

    Combined Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Qty Width pitch T1:T2 HP Description
Catalog Number Qty Width pitch T1:T2 HP Description
PU 1 kit 20:62 Combined mounting
PU 1 kit 40:42 Combined mounting
PU 1 kit 42:40 Combined mounting
PU 1 kit 63:19 Combined mounting
PU 1 kit 84:0 Combined mounting