Air baffle (RatiopacPRO/-air)

Image for Air baffle (RatiopacPRO air) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • The air baffle (item 1) closes the space (1/2 U) between the rear horizontal rail and base plate

    Product family:

    RatiopacPRO

    Note:

    Fan rear panel available on request

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Catalog Number Length mm Qty Length Material Width HP
Catalog Number Length mm Qty Length Material Width HP
218.4 PU 1 kit 42 PE foam, self-adhesive 42
325.1 PU 1 kit 63 PE foam, self-adhesive 63
431.8 PU 1 kit 84 PE foam, self-adhesive 84