UTE socket strip, 3-phase, 9 sockets

Image for UTE socket strip, 3-phase, 9 sockets from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-233
Back To Product
  • Connecting cable 2 m, open end with ferrules
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Socket strips with UTE sockets, 3-phase
  • 3 phases, 16 A per phase
  • In accordance with NFC 61-303
  • Vertical mounting
  • Installation height 1 U

    Description:

    UTE

    Delivery Includes:

    assembled

    Note:

    Please order bracket for vertical mounting separately Individual configuration on the Internet (www.schroff.biz/conf)

    Type:

    Socket strip

    Phases:

    3

    Output Sockets:

    UTE

    Input Cable:

    open end with ferrules

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 44.0
Length mm 608.5
Number of Sockets 9
Height U 1

Delivery Comprises:

Item Quantity Description
1 1 Aluminium extrusion, 1 U, anodised, to accommodate socket inserts
2 9 UTE socket inserts (35° turned, polyamide, RAL 7035)
3 2 End piece, polyamide, RAL 7035, with rivets
4 1 Connection lead, black, 2 m, 05VV ‐F 3G 1,5 mm2, with SCHUKO / UTE connector / plug, PVC, encapsulated

Accessories

Item
Thmbnail Image Mounting bracket for one socket strip for vertical mounting, St, 2 mm, PU 2 pieces 20110-068 Add Item to Project List add item to project list
Thmbnail Image Mounting plate for mounting of two socket strips side by side for vertical mounting, St, 2 mm, height 70 mm, depth 135 mm, PU 2 pieces 23130-010 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (4 x M6 screws x 16, 4 x plastic washers, 4 x cage nuts) 21190-095 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (100 × M6 x 16 screws, 100 × plastic washers, 100 × cage nuts) 21101-810 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (50 × M6 x 16 screws, 50 × plastic washers, 50 × cage nuts) 21101-809 Add Item to Project List add item to project list
Thmbnail Image 19" assembly kit (screw, washer, nut), (32 x M6 screws x 16, 32 x plastic washers, 32 x cage nuts) 21190-435 Add Item to Project List add item to project list