SCHUKO socket strip, 3-phase, 9 sockets

Image for SCHUKO socket strip, 3-phase, 9 sockets from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
Catalog Number:  60110-219
Back To Product
  • In accordance with DIN 57620
  • Socket strips with SCHUKO sockets, 3-phase
  • Connecting cable 2 m, open end with ferrules
  • 3 phases, 16 A per phase
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Vertical mounting
  • Installation height 1 U

    Description:

    SCHUKO

    Delivery Includes:

    assembled

    Note:

    Please order bracket for vertical mounting separately Individual configuration on the Internet (www.schroff.biz/conf)

    Type:

    Socket strip

    Phases:

    3

    Output Sockets:

    SCHUKO

    Input Cable:

    open end with ferrules

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 44.0
Length mm 608.5
Number of Sockets 9
Height U 1