SCHUKO socket strip with Wieland® input

Image for SCHUKO socket strip with Wieland® input from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Sockets in white, black or red
  • Installation height 1 U
  • Output via SCHUKO sockets
  • Versions with or without overcurrent protection
  • Input via Wieland® GST 18 plug
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Horizontal or vertical mounting
  • In accordance with DIN 57620

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    SCHUKO

    Input Cable:

    Wieland® GST18 plug

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Number of Sockets
 
Catalog Number Depth mm Length mm Description Number of Sockets Height U
Catalog Number Depth mm Length mm Description Number of Sockets Height U
44.0 438.5 socket color white 8 1
44.0 438.5 socket color black 8 1
44.0 438.5 socket color red 8 1
44.0 438.5 socket color white 6 1
44.0 438.5 socket color black 6 1
44.0 438.5 socket color red 6 1