Handle, extractor, type 1 trapezoid

Image for Handle, extractor, type 1 trapezoid from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Handle closed laterally, PPE, UL 94 V-1
  • Pivot bush
  • Board support die-cast zinc
  • Identification plate, Al, 1.5 mm, anodised, cut edges plain
  • In the 6 U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right

    Note:

    Delivery is in standard pack multiples. Pricing is per individualitem 3 U order only 1 handle a the bottom 6 U order: 1 handle at bottom, 1 handle at top

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Type 1

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Configuration
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94, V-1 3U Top / 6U Bottom
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94, V-1 6U Top
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94, V-1 3U Top / 6U Bottom
1 pair (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94, V-1 6U Top