Handle, static trapezoid, black

Image for Handle, static trapezoid, black from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • With separate identification plate
  • Handles laterally closed
  • Identification plate: Al, 1.5 mm
  • Anodised, cut edges plain
  • Handle: PPE, UL 94 V-1
  • Please order clip separately
  • Required quantity: 1 handle for 3 U, 2 handles for 6 U

    Note:

    Cannot be used together with fixing clip (21101-239)

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Static

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Width HP Width mm Material Finish Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Width HP Width mm Material Finish Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
3 13.8 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
4 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
5 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
6 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
7 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
8 39.2 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
9 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
10 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
12 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
14 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
21 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
28 140.8 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
40 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
42 5.0 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5
61 308.5 Plastic Lever, UL 94, V-1 Black 1 piece (SPQ 5) 5