Front panel, unshielded, front assembly, for type 1 trapezoid handle

Image for Front panel, unshielded, front assembly, for type 1 trapezoid handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Front panel, unshielded
  • Front panel, Al, 2.5 mm, front anodised, rear irisdescent green chromated

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

    Trapezoid, Type 1

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U] Thickness mm Height U Width HP
1 piece (SPQ 5) 5 128.4 2.5 3 4
1 piece (SPQ 5) 5 128.4 2.5 3 5
1 piece (SPQ 5) 5 128.4 2.5 3 6
1 piece (SPQ 5) 5 128.4 2.5 3 7
1 piece (SPQ 5) 5 3 2.5 3 8
1 piece (SPQ 5) 5 128.4 2.5 3 10
1 piece (SPQ 5) 5 128.4 2.5 3 12
1 piece (SPQ 5) 5 6 2.5 6 4
1 piece (SPQ 5) 5 261.8 2.5 6 5
1 piece (SPQ 5) 5 261.8 2.5 6 6
1 piece (SPQ 5) 5 261.8 2.5 6 7
1 piece (SPQ 5) 5 261.8 2.5 6 8
1 piece (SPQ 5) 5 261.8 2.5 6 10
1 piece (SPQ 5) 5 261.8 2.5 6 12