Front panel, 3 U, shieldable (textile), rear IO assembly, for IEL, IET or type 2 trapezoid handle

Image for Front panel, shieldable (textile), rear IO assembly, for IEL or IET handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • U profile, shieldable with textile EMC gasket
  • Al extrusion, 2.5 mm, front anodized, rear conductive
  • For IEL/IET/Trapeziform Type 2 handle
  • Stainless steel alignment pin pressed-in
  • Front panel, 3 U
  • For Rear I/O mounting

    Note:

    Rear I/O panel for offset available on request

    Specification:

  • IEC 60297-3-102
  • IEEE 1101.1/11
  • IEC 60297-3-103
  • IEEE 1101.10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

  • IEL
  • IET
  • Assembly:

    Screw on - Rear IO

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm For case height [U] Thickness mm Height U Width HP
1 piece (SPQ 5) 5 19.98 128.4 2.5 3 4
1 piece (SPQ 5) 5 40.3 128.4 2.5 3 8
1 piece (SPQ 5) 5 60.64 128.4 2.5 3 12