EMC shielding - textile, for front panels, 19" bracket/corner profile, -40 °C ... +85 °C

Image for EMC shielding - textile, for temperature range -40 ... +85 °C from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Temperature range -40 °C ... +85 °C
  • Textile EMC gasket is affixed laterally on the front panel or in the groove of the right-hand profile as appropriate.
  • Profile seal is bonded onto the contact surface of the 19" bracket or of the rear angle and sets up the conductive connection to the U front panels

    DOUBLE usage:

    Product family:

  • RatiopacPRO
  • Front Panels
  • PropacPRO
  • Frame Type Plug-In Units
  • Plug in units
  • EuropacPRO
  • EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Quantity
 
Catalog Number Height mm Qty Height U
Catalog Number Height mm Qty Height U
52.0 PU 10 pieces 2
97.0 PU 10 pieces 3
97.0 PU 100 pieces 3
142.0 PU 10 pieces 4
187.0 PU 10 pieces 5
232.0 PU 10 pieces 6
232.0 PU 100 pieces 6
365.0 PU 10 pieces 9