Cover plate for plug-In units

Image for Cover plate for plug-In units from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Keying/coding with separate keying/coding strip is not possible
  • Usable connectors in accordance with EN 60603 (DIN 41612): Construction type B, C, D, F, H, R
  • Stainless steel, 0.8 mm

    Note:

    PCB is offset to the right by 1 HP

    Type:

    Individual Components

    Individual Component Type:

    Cover Plate

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number h mm Description Height U Width HP
Catalog Number h mm Description Height U Width HP
24.6 Component side, for 7 HP front panel width 3 5
9.6 Component side, for 4 HP front panel width 3 5
14.7 Component side, for 5 HP front panel width 3 5
19.8 Component side, for 6 HP front panel width 3 5
- Solder side, stainless steel 0.8 mm 3 5