Side plate for corner profile

Image for Side plate for corner profile from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Corner profile (top and bottom)
  • Side panel of plug-in unit is constructed with two components
  • Plate is inserted between two corner profiles
  • Integrated lateral groove in corner profile to accept a PCB

    Note:

    Please order corner profiles for building a side panel separately

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Board Length mm
 
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Height U
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Height U
167.0 1 piece (SPQ 5) 5 160.0 St, 1 mm, zinc-plated, is inserted into side panel rear angle 6 3
227.0 1 piece (SPQ 5) 5 220.0 St, 1 mm, zinc-plated, is inserted into side panel rear angle 6 3
167.0 1 piece (SPQ 5) 5 160.0 St, 1 mm, zinc‐plated, is inserted into side panel rear angle 6 6
227.0 1 piece (SPQ 5) 5 220.0 St, 1 mm, zinc‐plated, is inserted into side panel rear angle 6 6