Rear Panel, with cut-out for multiple connectors

Image for Rear Panel, with cut-out for multiple connectors from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views
  • Rear panel for bolting to extruded side panel or side panel rear angle
  • For EN 60603 (DIN 41612) connectors, types: B, C, D, F, H, Q, R, S

    Note:

    Screws for fixing the rear panel to the module are included in the item 'Mounting kit for five plug-in units', part no. 24812‐100. The screw alone (100 pieces) is part no. 24812‐501.The rear panel retainer for wide modules for cover plates (solid or for guide rails) are available as a kit (10 retainers + 10 screws), part no. 24812‐401.Alternatively the rear panel retainer (part no. 24812‐402) and the screw (part no. 24560‐148) 100 pieces can be ordered individually.

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number A mm C mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Description Description B mm For case height [U] n Height U Width HP
Catalog Number A mm C mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Description Description B mm For case height [U] n Height U Width HP
37.04 20.18 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 30.24 3 1 3 8
47.2 30.34 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 40.4 3 3 3 10
57.36 40.5 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 50.56 3 5 3 12
67.52 50.66 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 60.72 3 7 3 14
103.08 86.22 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 96.28 3 14 3 21
138.64 121.78 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 131.84 3 21 3 28
209.76 192.9 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 202.96 3 35 3 42
37.04 20.18 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 30.24 6 1 6 10
47.2 30.34 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 40.4 6 3 6 10
57.36 40.5 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 50.56 6 5 6 12
67.52 50.66 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 60.72 6 7 6 14
103.08 86.22 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 96.28 6 14 6 21
138.64 121.78 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 131.84 6 21 6 28
209.76 192.9 1 piece (SPQ 5) 5 Rear panel St, 1.5 mm, zinc‐plated, 202.96 6 35 6 42