Cover Plate, without perforation

Image for Cover Plate, without perforation from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Cover plate is inserted top and bottom between the side panels
  • PCB only possible in slot 1

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width HP
 
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description Configuration Width HP
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description Configuration Width HP
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 8
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 10
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 12
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 14
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 21
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 28
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 42
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 8
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 10
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 12
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 14
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 21
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 28
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 42