Corner profile (without side plate)

Image for Corner profile (without side plate) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Corner profile (top and bottom)
  • Integrated lateral groove in corner profile to accept a PCB
  • Side panel of plug-in unit is constructed with two components
  • Plate is inserted between two corner profiles

    Note:

    Please order side plate separately

    Product family:

    Frame Type Plug In Units

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Configuration
Catalog Number Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Board length [mm] Description For case height [U] Configuration
167.0 1 piece (SPQ 10) 10 160.0 Al extrusion, colourless  passivated,  with groove for one PCB, please order side plate separately 3 3 U/6 U side plate rear angle
227.0 1 piece (SPQ 10) 10 220.0 Al extrusion, colourless  passivated,  with groove for one PCB, please order side plate separately 3 3 U/6 U Side plate rear angle