Filler modules with pull-handle mechanism

Image for Filler modules with pull-handle mechanism from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Filler panel for conventional, cutaway and hybrid carriers
  • shielded

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Material
 
Catalog Number h mm Material Description Width HP
Catalog Number h mm Material Description Width HP
60.8 Aluminium Single compact, 3 HP 3
60.8 Stainless steel Single compact, 3 HP 3
60.8 Aluminium Single mid-size, 4 HP 4
60.8 Stainless steel Single mid size, 4 HP 4
60.8 Aluminium Single full-size, 6 HP 6
60.8 Stainless steel Single full size, 6 HP 6
135.8 Aluminium Double compact, 3 HP 3
135.8 Aluminium Double mid-size, 4 HP 4
122.4 Stainless steel Double mid size, 4 HP 4
135.8 Aluminium Double full-size, 6 HP 6
122.4 Stainless steel Double full size, 6 HP 6