MicroTCA.4 system, 7/9 U, 84 HP, for 12 double full-size AdvancedMC modules

Image for MicroTCA.4 system, 7 / 9 U, 84 HP, for 12 double full-size AdvancedMC modules from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Conforms to PICMG MTCA.4 R1.0 specification
  • 84 HP system for 12 double full-size AdvancedMC modules, 2 single full-size MCHs, and 4 / 2 single full-size-power modules
  • 6 rear transition module slots for double full-size RTMs
  • 1 single full-size slot for a JTAG switch module (JSM)
  • Backplane with dual-star topology
  • Optional fan speeds for front and rear sections can be separately adjusted via the MCH
  • 2 hot-swap fan modules with cooling unit manager (CU EMMC)
  • Air filter that can be changed on the front

    Specification:

    MicroTCA.4

    Form factor:

    19" width

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Backplane Type
 
Catalog Number Depth mm Number of slots Transmission rate Height U Width HP Air flow Topology [GbE]
Catalog Number Depth mm Number of slots Transmission rate Height U Width HP Air flow Topology [GbE]
373.0 12 40 Gbps 7 84 Bottom to top CMS backplane topology
373.0 12 40 Gbps 7 84 Bottom to top MicroTCA.4 backplane topology
373.0 12 40 Gbps 9 84 Front to rear CMS backplane topology
373.0 12 40 Gbps 9 84 Front to rear MicroTCA.4 backplane topology