Pull-handle mechanism, PICMG® AMC.0 R2.0

Image for Pull-handle mechanism, PICMG® AMC.0 R2.0 from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Complete pull-handle mechanism, designed for microswitch activation (hot-swap), includes light pipe

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number Description
Catalog Number Description
For single compact, 3 HP
For single mid-size, 4 HP
For single full-size, 6 HP
For double compact, 3 HP
For double mid-size, 4 HP
For double full-size, 6 HP