MicroTCA.0 case systems, cube, 3 U, 30 HP, for 4 single full‐size AdvancedMC modules

Image for MicroTCA.0 case systems, cube, 3 U, 30 HP, for 4 single full‐size AdvancedMC modules from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Clock topology to PICMG AMC.0 R2.0
  • Power supply via 250 W open-frame PSU, mains supply via IEC plug on rear, switching logic for individual slots on backplane
  • Cube case systems with tip-up feet for 4 single full‐size AdvancedMC modules 1 single full‐size MCH
  • In accordance with PICMG MTCA.0 R1.0 specification
  • Backplane with star topology, direct connections for S‐ATA/SAS

    Form factor:

    Desktop enclosure

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Height mm Number of slots Description Transmission rate Height U Width HP
Catalog Number Depth mm Height mm Number of slots Description Transmission rate Height U Width HP
315.5 133.35 4 MicroTCA.0, cube case system, power switched to slots by presence signal 10 Gbps 3 30
315.5 133.35 4 MicroTCA.0, cube case system, power switched to slots by power management board 10 Gbps 3 30