MicroTCA filler modules with air baffle

Image for MicroTCA filler modules with air baffle from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Used to close the gap if a mid-size module is installed in a full-size slot

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
Catalog Number Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
MicroTCA filler module with air baffle, mid-size single 1 piece -
MicroTCA filler module with air baffle, full-size single 1 piece -
MicroTCA filler module with air baffle, mid-size double 1 piece -
MicroTCA filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
RTM filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
MicroTCA filler module with front panel, mid-size single 1 piece -
MicroTCA filler module with front panel, full-size single 1 piece -
MicroTCA filler module, single, 2 HP 1 piece (SPQ 5) 5
MicroTCA filler module, double, 2 HP 1 piece (SPQ 5) 5