Front panel, full width, slotted, unshielded (RatiopacPRO/-air)

Image for Front panel, self retained (RatiopacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Shielded (rear conductive); for a conductive connection with the case please order EMC sealing (stainless steel) separately
  • Fixes without screws (special horizontal rails cover the edges of the front panel and hold them in place
  • Inserted between side panel and molded parts such as trim, 19" mounting bracket or handle
  • Front panels can also be used as rear panels

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U For case height [U] Width HP Material Qty
Catalog Number Height U For case height [U] Width HP Material Qty
3 3, 4-air 28 Aluminium 2.5 mm 1 piece
3 3, 4-air 42 Aluminium 2.5 mm 1 piece
3 3, 4-air 63 Aluminium 2.5 mm 1 piece
3 3, 4-air 84 Aluminium 2.5 mm 1 piece
4 4, 5-air 28 Aluminium 2.5 mm 1 piece
4 4, 5-air 42 Aluminium 2.5 mm 1 piece
4 4, 5-air 63 Aluminium 2.5 mm 1 piece
4 4, 5-air 84 Aluminium 2.5 mm 1 piece
6 6, 7-air 28 Aluminium 2.5 mm 1 piece
6 6, 7-air 42 Aluminium 2.5 mm 1 piece
6 6, 7-air 63 Aluminium 2.5 mm 1 piece
6 6, 7-air 84 Aluminium 2.5 mm 1 piece
2 2, 3-air 28 Aluminium 2.5 mm 1 piece
2 2, 3-air 42 Aluminium 2.5 mm 1 piece
2 2, 3-air 63 Aluminium 2.5 mm 1 piece
2 2, 3-air 84 Aluminium 2.5 mm 1 piece
5 5, 6-air 28 Aluminium 2.5 mm 1 piece
5 5, 6-air 42 Aluminium 2.5 mm 1 piece
5 5, 6-air 63 Aluminium 2.5 mm 1 piece
5 5, 6-air 84 Aluminium 2.5 mm 1 piece