Front panel, front anodized, rear passivated, shieldable (SST), screw assembly

Image for Front panel, front anodized, rear passivated, shieldable (SST), screw assembly from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Stainless steel, EMC-Gasket
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)
  • Front anodized, rear iridescent green chromated
  • Shielding with stainless steel EMC gasket
  • 2.5 mm thickness

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    EMC Shielding:

    Shieldable (SST Gasket)

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height U Height mm B mm Width HP b1 mm b2 mm Qty Thickness mm Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U]
Catalog Number Height U Height mm B mm Width HP b1 mm b2 mm Qty Thickness mm Delivery is exclusively made in Standard Pack Quantity (SPQ) For case height [U]
2 84.0 426.4 84 411.5 203.2 1 piece 2.5 - -
3 128.4 9.8 2 - - 1 piece (SPQ 5) 2.5 5 -
3 128.4 14.9 3 - - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 20.0 4 - - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 25.0 5 - - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 30.1 6 - - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 35.2 7 - - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 40.3 8 25.4 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 50.5 10 35.6 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 60.6 12 45.7 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 70.8 14 55.9 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 80.9 16 66.0 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 106.3 21 91.4 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 141.9 28 127.0 - 1 piece (SPQ 5) 2.5 5 128.4
3 128.4 213.0 42 198.1 101.6 1 piece 2.5 - 128.4
3 128.4 319.7 63 304.8 157.5 1 piece 2.5 - 128.4
3 128.4 426.4 84 411.5 203.2 1 piece 2.5 - 128.4
4 172.9 426.4 84 411.5 203.2 1 piece 2.5 - 172.9
6 261.8 20.0 4 - - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 14.9 3 - - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 25.0 5 - - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 30.1 6 - - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 35.2 7 - - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 40.3 8 25.4 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 50.5 10 35.6 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 60.6 12 45.7 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 70.8 14 55.9 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 80.9 16 66.0 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 106.3 21 91.4 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 141.9 28 127.0 - 1 piece (SPQ 5) 2.5 5 261.8
6 261.8 213.0 42 198.1 101.6 1 piece 2.5 - -
6 261.8 319.7 63 304.8 157.5 1 piece 2.5 - -
6 261.8 426.4 84 411.5 203.2 1 piece 2.5 - 261.8
9 395.1 426.4 84 411.5 203.2 1 piece 2.5 - 395.1
6 261.8 9.8 2 - - 1 piece (SPQ 5) 2.5 5 261.8