Front panel, front anodized, rear passivated, unshielded, screw assembly

Image for Front panel, front anodized, rear passivated, unshielded, screw assembly from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Partial width front panel, Al, 2.5 mm
  • AI, front anodized, rear iridescent green chromated

    Note:

    Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware

    Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Material and Surface Finish:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number Height mm Qty b1 mm b2 mm B mm For case height [U] Thickness mm Height U Width HP Delivery is exclusively made in Standard Pack Quantity (SPQ)
Catalog Number Height mm Qty b1 mm b2 mm B mm For case height [U] Thickness mm Height U Width HP Delivery is exclusively made in Standard Pack Quantity (SPQ)
84.0 1 piece 411.5 203.2 426.4 84 2.5 2 84 -
128.4 1 piece (SPQ 5) - - 9.8 128.4 2.5 3 2 5
128.4 1 piece (SPQ 5) - - 14.9 128.4 2.5 3 3 -
128.4 1 piece (SPQ 5) - - 20.0 128.4 2.5 3 4 5
128.4 1 piece (SPQ 5) - - 25.0 128.4 2.5 3 5 5
128.4 1 piece (SPQ 5) - - 30.1 128.4 2.5 3 6 5
128.4 1 piece (SPQ 5) - - 35.2 128.4 2.5 3 7 5
128.4 1 piece (SPQ 5) 25.4 - 40.3 128.4 2.5 3 8 5
128.4 1 piece (SPQ 5) 35.6 - 50.5 128.4 2.5 3 10 5
128.4 1 piece (SPQ 5) 45.7 - 60.6 128.4 2.5 3 12 5
128.4 1 piece (SPQ 5) 55.9 - 70.8 128.4 2.5 3 14 5
128.4 1 piece (SPQ 5) 91.4 - 106.3 128.4 2.5 3 21 5
128.4 1 piece (SPQ 5) 127.0 - 141.9 128.4 2.5 3 28 5
128.4 1 piece 198.1 101.6 213.0 128.4 2.5 3 42 -
128.4 1 piece 304.8 157.5 319.7 128.4 2.5 3 63 -
128.4 1 piece 411.5 203.2 426.4 128.4 2.5 3 84 -
172.9 1 piece 198.1 - 213.0 172.9 2.5 4 42 -
172.9 1 piece 304.8 157.5 319.0 172.9 2.5 4 63 -
172.9 1 piece 411.5 203.2 426.4 172.9 2.5 4 84 -
261.8 1 piece (SPQ 5) - - 20.0 261.8 2.5 6 4 5
261.8 1 piece (SPQ 5) - - 25.0 261.8 2.5 6 5 5
261.8 1 piece (SPQ 5) - - 30.1 261.8 2.5 6 6 5
261.8 1 piece (SPQ 5) - - 35.2 261.8 2.5 6 7 5
261.8 1 piece (SPQ 5) 25.4 - 40.3 261.8 2.5 6 8 5
261.8 1 piece (SPQ 5) 35.6 - 50.5 261.8 2.5 6 10 5
261.8 1 piece (SPQ 5) 45.7 - 60.6 261.8 2.5 6 12 5
261.8 1 piece (SPQ 5) 55.9 - 70.8 261.8 2.5 6 14 5
261.8 1 piece (SPQ 5) 66.0 - 80.9 261.8 2.5 6 16 5
261.8 1 piece (SPQ 5) 91.4 - 106.3 261.8 2.5 6 21 5
261.8 1 piece (SPQ 5) 127.0 - 141.9 261.8 2.5 6 28 5
261.8 1 piece 198.1 101.6 213.0 261.8 2.5 6 42 -
261.8 1 piece 304.8 157.5 319.7 261.8 2.5 6 63 -
261.8 1 piece 411.5 203.2 426.4 261.8 2.5 6 84 -
395.1 1 piece 411.5 203.2 426.4 391.5 2.5 9 84 -