EuropacPRO kit, heavy design, shielded, for backplane mounting, with front handles

Image for EuropacPRO kit, heavy design, shielded, with front handles from Schroff - Asia Pacific
+ / - Hover over image to Zoom
  • Subrack with side panel type H ("heavy"), 19" bracket is firmly fixed to side panel (tox-cold welded) and includes handles
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Supplied as space-saving flat-pack
  • Aluminum construction
  • Horizontal rail type "heavy"
  • Rear horizontal rail for backplane mounting with insulation strip
  • EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels. Testing in accordance with VG 95373 part 15
  • Shock and vibration tested to the German "Bahn" standards BN 411002, BN 411003
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • IP 20, in accordance with IEC 60529

    Note:

    Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material

    Load:

    Up to 15 kg

    Shock/vibration:

    Up to 5 g

    Design:

    EuropacPRO, Heavy

    EMC Shielding:

    Shielded

    Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Catalog Number Depth D mm Depth D1 mm Description Height U Width HP
Catalog Number Depth D mm Depth D1 mm Description Height U Width HP
235.0 175/235 Robust 3 84
295.0 175/235/295 Robust 3 84
355.0 175/235/295 Robust 3 84
235.0 175/235 Robust 6 84
295.0 175/235/295 Robust 6 84
355.0 175/235/295 Robust 6 84